??
CAD model selection
K1720.1067
HELP_VARIABLE
Company
KIPP
Description
K1720 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1720.1067
BESTKIPP
Order No.
K1720.1067
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
12.7 mm
A1
distance
235 mm
A2
distance
546.1 mm
A3
distance
806.5 mm
A4
distance
965.2 mm
A5
distance
1022.4 mm
A6
distance
1041.4 mm
A7
distance
127 mm
A8
distance
190.5 mm
A9
distance
368.3 mm
A10
distance
520.7 mm
A11
distance
- mm
A12
distance
855.7 mm
A13
distance
915.9 mm
A14
distance
941.3 mm
A15
distance
960.4 mm
A16
distance
979.4 mm
B
width
19.1 mm
H
height
76.2 mm
L
Length
1066.8 mm
TRAGKRAFT
Loading per pair kg
228 kg
GEW
Approx. weight
5.1100 kg
MONTAGE
Assembly
side mounting
PTYP
Product type
Standard
VA
Packaging type
packaged individually
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586530
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions